/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    E3 Series Intelligent Loop Interface

    The Intelligent Loop Interface-Main Board with the built-in network and the serial protocols,, results in a building block approach to the fire alarm panel design.

    Overview

    The Intelligent Loop Interface-Main Board (ILI-MB-E3) is the main interface for the E3 Series® product line. With its state-of-the-art 32 bit RISC processor, this compact “panel on a board” provides a powerful addition to GamewellFCI’s single pair conductor solutions.

    This intuitive design provides the features like 2 signaling line circuits ,auxiliary power output, local energy city box output,auxiliary relay functions,2 notification application circuit. These features, combined with the built-in network and the serial protocols, allow this module to support a host of new and existing products, resulting in a building block approach to the fire alarm panel design. This system provides a flexible yet powerful integrated audio solution.

    Features & Benefits:
    • Two notification appliance circuits, Class “A”, Style Z or Class B, Style Y rated at 2.0 amps. per circuit
    • RS-485 supporting 16 ASM-16 switch modules and/or ANU-48 LED driver modules
    • Alarm, trouble, and supervisory dry contacts Form “C”, rated at 2 amp. @ 30 V DC (resistive)
    • Supports six local/remote LCD-E3 annunciators and five LCD-7100/RAN-7100 remote LED annunciators
    • Supports 115.2K baud RS-232
    • Provides signaling line circuits with the following:
    • - Two Class A, Style 6, 7* or Class B, Style 4 circuits
    • - 40 Character user-defined text per device
    • - Capacity of 159 sensors and 159 addressable modules per circuit.
    Certifications:
    • Listed under UL Standard UL2572 for Mass Notification
    • Listed under UL® Standard 864, 9th Edition
    • ISO 9001
    • MEA Approved
    • FM Approved
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Others
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    ILI-MB-E3-Manual
    application/pdf 1.35 MB
    5/8/2023
    1.35 MB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    US Army or Air Force Mass Notification Specification
    application/pdf 106.61 KB
    5/14/2023
    106.61 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    E3 Series Expandable Emergency Evacuation System
    application/pdf 25.24 KB
    5/11/2023
    25.24 KB
    E3 Series for the LCD-SLP Display
    application/pdf 24.67 KB
    5/10/2023
    24.67 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ILI-E3 Series Intelligent Loop Interface-Main Board Data Sheet
    application/pdf 111.25 KB
    5/14/2023
    111.25 KB
    LI-E3 Series Interface de Loop Inteligente Data Sheet
    application/pdf 678.19 KB
    5/18/2022
    678.19 KB
    E3 Series, Classic Data Sheet
    application/pdf 116.41 KB
    5/14/2023
    116.41 KB
    E3 Series Expandable Emergency Evacuation System Data Sheet
    application/pdf 126.75 KB
    5/14/2023
    126.75 KB
    ILI-MB-E3 Addressing Guide Data Sheet
    application/pdf 97.12 KB
    5/14/2023
    97.12 KB
    E3 Series, Broadband Data Sheet
    application/pdf 194.99 KB
    5/14/2023
    194.99 KB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    RI Statehouse Case Study
    application/pdf 849.91 KB
    6/16/2022
    849.91 KB
    Lexus Dealership Case Study
    application/pdf 44.18 KB
    6/16/2022
    44.18 KB
    Mission Critical Facility Case Study
    application/pdf 153.5 KB
    6/16/2022
    153.5 KB
    Marriott Case Study
    application/pdf 172.77 KB
    6/27/2022
    172.77 KB
    Hebrew Academy Case Study
    application/pdf 181.83 KB
    6/27/2022
    181.83 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    ILI-MB-E3-Manual
    application/pdf 1.35 MB
    5/8/2023
    1.35 MB
    RI Statehouse Case Study
    application/pdf 849.91 KB
    6/16/2022
    849.91 KB
    Lexus Dealership Case Study
    application/pdf 44.18 KB
    6/16/2022
    44.18 KB
    Mission Critical Facility Case Study
    application/pdf 153.5 KB
    6/16/2022
    153.5 KB
    Marriott Case Study
    application/pdf 172.77 KB
    6/27/2022
    172.77 KB
    Hebrew Academy Case Study
    application/pdf 181.83 KB
    6/27/2022
    181.83 KB
    E3 Series Expandable Emergency Evacuation System
    application/pdf 25.24 KB
    5/11/2023
    25.24 KB
    E3 Series for the LCD-SLP Display
    application/pdf 24.67 KB
    5/10/2023
    24.67 KB
    ILI-E3 Series Intelligent Loop Interface-Main Board Data Sheet
    application/pdf 111.25 KB
    5/14/2023
    111.25 KB
    LI-E3 Series Interface de Loop Inteligente Data Sheet
    application/pdf 678.19 KB
    5/18/2022
    678.19 KB
    E3 Series, Classic Data Sheet
    application/pdf 116.41 KB
    5/14/2023
    116.41 KB
    E3 Series Expandable Emergency Evacuation System Data Sheet
    application/pdf 126.75 KB
    5/14/2023
    126.75 KB
    ILI-MB-E3 Addressing Guide Data Sheet
    application/pdf 97.12 KB
    5/14/2023
    97.12 KB
    E3 Series, Broadband Data Sheet
    application/pdf 194.99 KB
    5/14/2023
    194.99 KB
    US Army or Air Force Mass Notification Specification
    application/pdf 106.61 KB
    5/14/2023
    106.61 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    ILI-MB-E3-Manual
    1.35 MB
    5/8/2023
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    US Army or Air Force Mass Notification Specification
    106.61 KB
    5/14/2023
    E3 Series Expandable Emergency Evacuation System
    25.24 KB
    5/11/2023
    E3 Series for the LCD-SLP Display
    24.67 KB
    5/10/2023
    ILI-E3 Series Intelligent Loop Interface-Main Board Data Sheet
    111.25 KB
    5/14/2023
    LI-E3 Series Interface de Loop Inteligente Data Sheet
    678.19 KB
    5/18/2022
    E3 Series, Classic Data Sheet
    116.41 KB
    5/14/2023
    E3 Series Expandable Emergency Evacuation System Data Sheet
    126.75 KB
    5/14/2023
    ILI-MB-E3 Addressing Guide Data Sheet
    97.12 KB
    5/14/2023
    E3 Series, Broadband Data Sheet
    194.99 KB
    5/14/2023
    RI Statehouse Case Study
    849.91 KB
    6/16/2022
    Lexus Dealership Case Study
    44.18 KB
    6/16/2022
    Mission Critical Facility Case Study
    153.5 KB
    6/16/2022
    Marriott Case Study
    172.77 KB
    6/27/2022
    Hebrew Academy Case Study
    181.83 KB
    6/27/2022
    Product Number
    Part Number
    Description
    Add to list
    ILI-MB-E3
    Loop Interface-Main Board, 0.081A, 24V DC FWR, 115.2K Baud