Fire Alarm Control Panels
ECS 80 Fire Control
The conventional ECS 80 Fire Control and Signalling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops.
The conventional ECS 80 Fire Control and Signalling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops. The UGA function of the DHW provides 2 lines of monitored sound diffusers, it can be used at 24 V dc with the internal Safety Power Supply (AES) and if necessary 24 or 48 V dc with an external AES. The ECS 80-4C and ECS 80-8C allow the building to be secured by controlling 2 CMSI functions with power failure.
Features & Benefits:- 4 or 8 loops of maximum 32 detectors each
- LCD display of two lines of 20 characters each
- Single loop indication
- 1 general fire output, 1 CRT relay, max. 30 V DC/ 2 A
- 1 general fault output, 1 CRT relay, max. 30V DC / 2A
- 2 sound diffuser line outputs (UGA) 24 V /450 mA max. By output (internal power supply). Possibility of connecting an external AES in 24 V (2 A) or 48 V (1 A)
- 2 safety lines (24 W max.)
- 24V / 0.5 A power supply for devices external
- Alarm counter
- Test mode
- Compatible with conventional detectors of the F-ECO1000 2000 series as well as the 1100 Universal detectors det
- EN54-2 A1
- EN54-4 A2
- NFS 61936
- NFS 61940
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser