/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    FACP ES Line

    Detector Series ES Detect and conventional devices are compatible with this FACP.

    Overview

    Detector Series ES Detect and conventional devices are compatible with this FACP.

    Features & Benefits:
    • 8 sensor groups with up to 30 sensors in each sensor group (conventional panel supports up to 240 conventional devices in total)
    • Large LCD display with 8 rows x 40 characters
    • Integrated sensor group single display
    • Optimized commissioning, maintenance and operation
    • Simple configuration and programming on the keypad
    • Four relays, freely programmable, non-monitored, potential free, max. 30 V DC / 2 A or 60 V DC / 1 A
    • 2 outputs for connecting acoustic or optical sounders according to EN 54-13 (29 V DC/ max. 500 mA)
    • 1 interface to a transmission unit for fire alarm routing equipment (FARE) (12 V DC / max. 200 mA)
    • 1 interface to a transmission unit for fault warnings (12 V DC / max. 200 mA)
    • 1 standard interface extinguisher for fire control system type C according to DIN EN 54-2
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser