/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    FACP FlexES Control FX2

    The modular FACP FlexES Control concept offers three pre-configured, factory-made expansion units (FX2, FX10, FX18) for operating up to 2, 10 or 18 modules.

    Overview
    The modular FACP FlexES Control concept offers three pre-configured, factory-made expansion units (FX2, FX10, FX18) for operating up to 2, 10 or 18 modules. The FlexES Control expansion can, however, also be adapted to individual requirements by using separately provided components. Depending on the system's design, it might be necessary to use an expansion housing unit for the batteries and an additional power supply unit. The FlexES system provides a Master & Slave Control Module (CPU), galvanically isolated loop modules and up to three cascadable and redundant Power Supply Units each with 150W (same or different main). As well it’s delivered with a dust filter, which is proven in use in typical applications with dust-laden environment and/or sand dust regions. System supports up to 254 digital loop addresses in total. Configuration is modularly expandable up to 10/18 loops by exchange of the CPU license and housing extensions
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Product Number
    Part Number
    Description
    Add to list
    FX808392F
    FACP FlexES Control FX2