/content/hbtbt/ae/en/search-results.html

    fire alarm control panels

    Fire Brigade Indication Panel

    Fire Brigade Indication Panel

    Overview

    Fire brigade indication panel (FAT) according to DIN 14662 as an additional/remote display to the FDAS. Suitable for serial connection to ESSER FACP or, using a corresponding adapter, for connection with redundant transmission paths to ESSER FACP as required in DIN14675.

    Display with 4 or 6 x 20 characters, LED common indicators (power, alarm, fault, disablement). Simple operation with 4 buttons (buzzer off / event level / scroll buttons), transfer of available zone labels from the EDP protocol of the FACP or manual input with the configurtion software.

    Features & Benefits:
    • Acts as an additional display device for a FlexES fire alarm control panel
    • Provides a uniform indication of the conditions on site
    Certifications:
    • Vds Approval: G 205076
    Specifications

    Others

    • Brand
      • ESSER
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER