Fire Alarm Control Panels
Fire Brigade Operating Panel (FBF-Ö), Austrian
Fire Brigade Operating Panel (FBF-Ö), Austrian
Fire brigade operating panel in compliance with ÖNORM F 3031 (2004)
- Plain text display with 2 lines and 16 characters for each line, illuminated
- 3 signals can be collectively indicated per LED (in operation, alarm, fault/deactivation)
- 2 optional status LED (BFS extinguishing system actuation)
- 3 buttons for FACP feedback
- Direct programming at the fire brigade operating panel via serial interface
- The additional text is displayed when using the shortcut deactivation + fault.
Certifications:- 0832-CPD-1069
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser