/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    FireWarden 50X Intelligent Addressable Control Panel with CLSS Gateway

    NOTIFIER's FireWarden-50X Addressable Fire Alarm System, By Honeywell. The product has a 50 point single loop to meet the needs of the smaller systems addressable marketplace.

    Overview

    The NFW-50X comes with a pre-installed communicator and supports up to 50 addressable devices in any combination of detectors or modules. With an extensive list of powerful features, the NFW-50X programs just like FireWarden-100 products, yet fits into applications previously served only by conventional panels.

    Features & Benefits:
    • "Cellular Communicator Pre-installed (ATT or Verizon)
    • Compatible with SWIFT® wireless devices Auto-programming (learn mode) reduces installation time
    • Reports two devices set to the same address
    • Two independently programmable, built-in Style Z (Class A) or Style Y (Class B) NAC circuits"
    Certifications:
    • UL Standard 864, 10th edition
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Firewarden

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Firewarden
    • Brand : NOTIFIER
    • Product Type : Control Panel|Firewarden
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list