/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Flex 505 Fire Alarm Control Panel

    The Flex 505 is a five zone fire alarm control panel (FACP). This combination control and digital communicator panel provides reliable fire signaling protection for medium sized commercial, industrial and institutional buildings.

    Overview

    The Flex 505 is a five zone fire alarm control panel (FACP) . This combination control and digital communicator panel provides reliable fire signaling protection for medium-sized commercial, industrial and institutional buildings.

    Initiating Device Circuits (IDCs) for Flex Series panels are programmable and operate in Class B (Style B). Each panel is compatible with conventional input devices such as two-wire smoke detectors, four-wire smoke detectors, pull stations, water flow devices, tamper switches and other normally-open contact devices. This includes System Sensor i3™ Series microprocessor-based detectors with advanced features, like drift compensation, maintenance alert and freeze warning.

    Features & Benefits:
    • Style B (Class B) initiating device circuits (IDCs) - five programmable IDCs
    • Built-in digital alarm communicator/transmitter (DACT)
    • Four Style Y (Class B) notification appliance circuits (NACs) programmable for: ADA compliant strobe synchronization, Selective silence (horn/strobe mute), Temporal or steady signal, silence able or non-silence able, Auto-silence and silence inhibit
    • Three programmable Form-C relays
    • 24 VDC special application power outputs (resettable and non-resettable)
    • Optional Class A converter module for NACs and IDCs (model CAC-5X)
    • Optional transmitter module for municipal box service and reverse polarity (model 4XTMF)
    • Completely field programmable at keypad. Needs no special software or extra equipment; two password protected programming levels
    • 80-character, backlit, high-angle, LCD display
    Certifications:
    • UL: S1869
    • FM Approved:
    • MEA Approved:
    • CSFM: 7300-1703: 0166
    • The VMC Group (Seismic): VMA-45894-02C (Revision 1)
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI