/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Flex410 Fire Alarm Control Panel

    The Flex 410 is a ten zone fire alarm control panel (FACP) expandable to twenty or thirty zones using optional CZM-400 zone expander module(s).

    Overview

    The Flex 410 is a ten-zone fire alarm control panel (FACP) that offers the flexibility to be expanded to twenty or thirty zones using the optional CZM-400 zone expander module(s). The Flex 410 is an ideal fire panel that can be used for a wide range of different sized installations such as hotels, schools, correctional institutions, health care facilities, small office buildings, and manufacturing plants.

    You can program the Initiating Device Circuits (IDCs) for the Flex 410 as either ten Class B (Style B) or five Class A (Style D) circuits. This panel is expandable to either twenty Class B (ten Class A), or thirty Class B (fifteen Class A) IDC circuits. The panel is compatible with a variety of conventional two-wire smoke detectors, four-wire smoke detectors, and notification appliances. This includes System Sensor i3™ Series microprocessor-based detectors and offers advanced features like drift compensation, maintenance alert and freeze warning. (See Appendix A of the Flex 410 Installation & Operations Manual, P/N 151321, for a list of compatible devices)

    Features & Benefits:
    • 10 Class B (Style B) or 5 Class A (Style D) initiating device circuits (IDCs), expandable up to 30 Class B or 15 Class A IDCs with optional zone expander(s)
    • Supervised zone expanders and I/O modules can be mounted remotely in optional accessory cabinet
    • All zones compatible with 2- and 4-wire detectors
    • Built-in digital alarm communication transmitter (DACT) with dual phone line monitors
    • 4 Class B (Style Y) or 2 Class A (Style Z) supervised notification appliance circuits (NACs)
    • Selectable/programmable NAC output patterns: ADA compliant strobe synchronization, ANSI audible signals as required by NFPA 72, Single Stroke BI, Constant output, California code.
    Certifications:
    • UL: S521
    • CSFM: 7165-1703: 0162
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Flex GWF410 Ten Zone FACP Data Sheet
    application/pdf 66.85 KB
    5/14/2023
    66.85 KB
    Name
    Description
    File Size
    Date
    Size
    Flex GWF410 Ten Zone FACP Data Sheet
    application/pdf 66.85 KB
    5/14/2023
    66.85 KB
    Name
    Description
    File Size
    Date
    Size
    Flex GWF410 Ten Zone FACP Data Sheet
    66.85 KB
    5/14/2023