/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Gent VIGPLUS-24 1 To 4 Loop Control Panel With 1 Loop Card

    Gent VIGPLUS-24 1 to 4 Loop Control Panel With 1 Loop Card.

    Overview
    Vigilon Plus Control Panels can acommodate 1 to 4 loops, each accommodating up to 200 devices including advanced fire sensors, interfaces, call points, alarm sounders and visual alarms. Advanced networking options allow networking of up to 200 panels in a multi-domain structure with options of copper or optic fibre connections.
    Vigilon’s back-lit LCD display presents clear indication of Fire or Fault location and the control panel’s innovative 8-line x 40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements. Vigilon’s software allows network areas to be sectored to evacuate or alert status, or configured with pre-set delays.
    The Vigilon Plus Repeat control panel provides full display and control of the system. Connecting to the detection loop, the repeat panel provides a cost effective solution with minimum requirements for cabling and installation. Repeat panels are supplied complete with their own 72 hour power supply and standby batteries.Features & Benefits:
    • Integral EN54-4 PSU and battery standby for 24 hours (4 loop)
    • Integral EN54-4 PSU for 72 hours with external batteries (6 loop)
    • Vigilon’s advanced sensing technology and powerful software processing in the panel quickly identifies real fires
    • PC based commissioning tools allow complex fi re plans to be configured
    • Advanced loop card technology allows for system status monitoring and diagnostics
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent