Fire Alarm Control Panels
Hardware FlexES Control
Hardware FlexES control FM basic configurations with software supports for 18 loops. The FlexES Control expansions can however, also be adapted to individual requirements by using separately provided components.
Hardware FlexES Control FM basic configurations, with software support for 18 loops. The FlexES Control expansions can, however, also be adapted to individual requirements by using separately provided components. Depending on the system's design, it might be necessary to use an expansion housing unit for the batteries and an additional power supply unit.
Features & Benefits:- Direct output of the proprietary EDP communications protocol via interface RS 485
- Up to 48 IQ8Quad with alarm device per loop
- Emergency mode of each of the ties
- FM
- For FX808397.IN
- For FX808397F
- NF-SSI
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Please Sign In to view part numbers available for purchase based on your account