Fire Alarm Control Panels
IdentiFlex 100 Fire Alarm Control Panel
The IdentiFlex 100 is a 25 point, single loop, addressable fire alarm control panel that supports Gamewell-FCI, Velociti Series detectors and modules.
The IdentiFlex 100 is a 25 point, single loop, addressable fire alarm control panel that supports Gamewell-FCI, Velociti Series detectors and modules. The IdentiFlex 100 also features a powerful built-in, dual line fire communicator that offers communication for reporting of all system activity to a remote monitoring location. The IdentiFlex 100 provides you with the revolutionary value and performance of the addressable sensing technology combined with an exclusive, built-in digital communication that includes an easy-to-use interface. With the code wheel addressable detectors/modules and the JumpStart™ feature, the IdentiFlex 100 can be Life Safety operational without a single programming tool. Powerful features such as drift compensation and maintenance alert are delivered in this robust FACP from Gamewell-FCI.
Features & Benefits:- Built-in support for a combination of up to 25 detectors and modules
- Built-in digital communicator
- Detectors and modules are code wheel addressed for a faster installation time
- Offers drift compensation
- Maintenance alert region
- Point status eliminates calibrated smoke test requirements for NFPA 72
- Auto learn “JumpStart™” feature for easy programming
- UL Listed