Fire Alarm Control Panels
Intelli Addressable Fire Alarm System
In stand-alone configurations, the MX-320 meets virtually every application requirement. Designed with modularity and ease of system planning, the MX-320 can be configured with just a few devices for small building applications.
In stand-alone configurations, the MX-320 meets virtually every application requirement. Designed with modularity and ease of system planning, the MX-320 can be configured with just a few devices for small building applications, or for a large campus or high-rise application. Simply add additional peripheral equipment to suit the application. For installations using MX-320C, an optional ACM Series annunciator can be mounted in the same cabinet (up to 48 zones/points, order separately).
Features & Benefits:- Full QWERTY keypad
- Battery charger supports 18 – 200 AH batteries
- Non-alarm points for lower priority functions
- Remote ACK/Signal Silence/System Reset/Drill via monitor modules.
- UL Listed: S25064
- ULC Listed: S25064
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER