Fire Alarm Control Panels
IP42 DELTA OP Control Panel
Eltek’s DELTA OP control panels are panels developed for both centralized and decentralized operation of Eltek's fire alarm system. It is a microprocessor-based control panel. It represents the important nerve center in the fire alarm installation.
Eltek’s DELTA OP control panels are control panels developed for both centralized and decentralized operation of Eltek's fire alarm system. DELTA OP is a microprocessor-based control panel designed for connection to the DELTA and ANX95 families of fire stations. This panel is the interface between the user and the system, and represents the important nerve center in the fire alarm installation. All system activity; fire, warning, fault, alarm location etc, are presented via the graphic display and LED lamps. The operator communicates with the system using the function keys and the numeric keypad.
DELTA OP has several ports for direct network connection with other DELTA DA and ANX95 exchanges and for communication with computers, SMS, voice notification, printers and other control and presentation equipment. The DELTA OP panel can also operate the lamps in orientation panels. Adjustment of the advanced functions of Discovery detectors can be done directly from DELTA OP.
Features & Benefits:- Small, elegant and cost-effective control panel
- Advanced front technology
- Compatible with ANX95 fire control panels
- Reliable and flexible control and monitoring system
- European Standard EN 54, Part 2
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek