/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    JCPU Central Processing Unit

    JCPU Central Processing Units are used in stand-alone and network systems that requires a main display. They are available with or without display/keypad for Intelligent Fire Alarm Control Panel.

    Overview

    JCPU Central Processing Units are used in stand-alone and network systems that requires a main display. They are available with or without display/keypad for Intelligent Fire Alarm Control Panel. The Network Control Annunciator (JNCA) has an LCD display capable of 640 characters, dedicated function keys, soft-keys associated with selections displayed on the 640-character display, and a QWERT keyboard. On single IFC-640 systems, the JNCA can be the Primary Display for the panel and connects directly to the JCPU-640, if used in place of a KMD-2.

    Features & Benefits:
    • Available with or without display/keypad
    • Used in stand-alone and network systems that require a main display
    • 640-character backlit LCD display, QWERTY programming and control keypad
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER