/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

MS-25 Series Addressable Fire Alarm Control Panel

The MS-25 series addressable fire alarm control panels have one SLC that supports 25 SLC devices and a SBUS circuit that supports two annunciators. It has built-in dual phone line, DACT. It is a panel that operates like a 5 zone conventional panel.

Overview

The MS-25 series addressable fire alarm control panels (FACP) have one signaling line circuit (SLC) that supports 25 SLC devices and one SBUS circuit that supports two remote annunciators. 2.0A of output power is available through 2 sets of terminals for notification appliance circuits or 1.0A for auxiliary power applications. Each circuit is power limited as per UL 864 and can source up to 2.0A. It has built-in dual phone line, digital alarm communicator/transmitter (DACT). It reports events to central station by zone.

It has two general purpose Form C programmable relays. It is an addressable panel that operates like a 5 zone conventional panel. It has an auto learn “JumpStart” feature for easy programming. A choice of output patterns available for notification outputs, including ANSI 3.41 temporal signal. It has built-in synchronization appliance support for Amseco, Gentex®, Wheelock®, or System Sensor ®.

Features & Benefits:
  • Built-in dual phone line, digital alarm communicator/transmitter (DACT)
  • Reports events to central station by zone
  • Two general purpose Form C programmable relays
  • One Form C Trouble Relay
  • Auto learn “JumpStart” feature for easy programming
  • A choice of output patterns available for notification outputs, including ANSI 3.41 temporal signal
  • Built-in synchronization appliance support for Amseco, Gentex®, Wheelock®, or System Sensor ®
Certifications:
  • UL 864
  • ULC 527
  • ULC 559