/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    MS-5UD & MS-10UD Fire Alarm Control Panels

    MS-5UD & MS-10UD fire alarm control panels provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings.

    Overview

    MS-5UD & MS-10UD fire alarm control panels provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings. These FACPs are compatible with System Sensor® i3 detectors, which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45 °F. They are also compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices.

     Features & Benefits: 

    • Built-in digital alarm communicator/transmitter (DACT)
    • Five programmable Style B (Class B) initiating device circuits (IDCs)
    • Four Style Y (Class B) notification appliance circuits (NACs)
    • Three programmable Form C relays
    • Built-in programmer
    • Touch-tone/rotary dialing
    • Programmable make/break ratio
    • 80-character LCD display (backlit)
    • Real-time clock/calendar with daylight saving time control
    • History log with 256 event storage 

    Certifications:

    • UL Listed: File S624
    • FM Approved
    • CSFM: 7165-0075:0214
    • MEA: MEA: 333-07-E
    Specifications

    Others

    • Product Type
      • Conventional
    • Conventional / Addressable
      • Conventional
    • Brand
      • Fire-Lite

    Others

    • Product Type
      • Conventional
    • Conventional / Addressable
      • Conventional
    • Brand
      • Fire-Lite
    • Product Type : Conventional
    • Conventional / Addressable : Conventional
    • Brand : Fire-Lite
    Others
    Name
    Description
    File Size
    Date
    Size
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    MS-5UD Drawing
    image/vnd.dwg 1.68 MB
    4/28/2023
    1.68 MB
    MS-5UD dxf Drawing
    application/zip 173.81 KB
    4/28/2023
    173.81 KB
    Emergency Alarm System Control Units Listing
    application/pdf 29.14 KB
    5/14/2023
    29.14 KB
    Process Management Equipment Listing
    application/pdf 29.61 KB
    5/14/2023
    29.61 KB
    Fire Alarm Control Unit Listing
    application/pdf 166.44 KB
    5/14/2023
    166.44 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MS-5UD-MS-10UD with Keltron RCVR-XMTR Wiring Diagram
    application/pdf 67.64 KB
    5/8/2023
    67.64 KB
    MS-5UD & MS-10UD Operating Instructions
    application/pdf 91.48 KB
    5/8/2023
    91.48 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    MS-5UD-3-MS-10UD-7 Engineering Specs
    application/msword 214 KB
    5/12/2023
    214 KB
    MS-5UD-3 Battery Calculation
    application/zip 18.71 KB
    5/12/2023
    18.71 KB
    MS-5UD & MS-10UD Series FACP-Installation Manual
    application/pdf 2.72 MB
    5/10/2023
    2.72 MB
    Name
    Description
    File Size
    Date
    Size
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    MS-5UD-3-MS-10UD-7 Engineering Specs
    application/msword 214 KB
    5/12/2023
    214 KB
    MS-5UD-MS-10UD with Keltron RCVR-XMTR Wiring Diagram
    application/pdf 67.64 KB
    5/8/2023
    67.64 KB
    MS-5UD Drawing
    image/vnd.dwg 1.68 MB
    4/28/2023
    1.68 MB
    MS-5UD dxf Drawing
    application/zip 173.81 KB
    4/28/2023
    173.81 KB
    MS-5UD-3 Battery Calculation
    application/zip 18.71 KB
    5/12/2023
    18.71 KB
    Emergency Alarm System Control Units Listing
    application/pdf 29.14 KB
    5/14/2023
    29.14 KB
    MS-5UD & MS-10UD Operating Instructions
    application/pdf 91.48 KB
    5/8/2023
    91.48 KB
    MS-5UD & MS-10UD Series FACP-Installation Manual
    application/pdf 2.72 MB
    5/10/2023
    2.72 MB
    Process Management Equipment Listing
    application/pdf 29.61 KB
    5/14/2023
    29.61 KB
    Fire Alarm Control Unit Listing
    application/pdf 166.44 KB
    5/14/2023
    166.44 KB
    Name
    Description
    File Size
    Date
    Size
    Certificate of Compliance
    218.85 KB
    5/14/2023
    MS-5UD Drawing
    1.68 MB
    4/28/2023
    MS-5UD dxf Drawing
    173.81 KB
    4/28/2023
    Emergency Alarm System Control Units Listing
    29.14 KB
    5/14/2023
    Process Management Equipment Listing
    29.61 KB
    5/14/2023
    Fire Alarm Control Unit Listing
    166.44 KB
    5/14/2023
    MS-5UD-MS-10UD with Keltron RCVR-XMTR Wiring Diagram
    67.64 KB
    5/8/2023
    MS-5UD & MS-10UD Operating Instructions
    91.48 KB
    5/8/2023
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    1.37 MB
    7/13/2023
    Fire-Lite Device Compatibility Document
    328.19 KB
    7/17/2023
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    1.49 MB
    7/13/2023
    MS-5UD-3-MS-10UD-7 Engineering Specs
    214 KB
    5/12/2023
    MS-5UD-3 Battery Calculation
    18.71 KB
    5/12/2023
    MS-5UD & MS-10UD Series FACP-Installation Manual
    2.72 MB
    5/10/2023