Fire Alarm Control Panels
Network 16 Master Panel
Network 16 system are Digital Loop based systems comprising of master panels (EVCSMPX-16). It is designed to ensure simplicity of future expansion, a maximum of 16 outstations of various types can be controlled from one master panel.
Honeywell Network 16 is a high specification loop driven intelligent emergency voice communication system offering sophisticated functionality along with simple end user operation. Network 16 system is a Digital Loop based system comprising of master panel (EVCSMPX-16). It is designed to ensure simplicity of future expansion, a maximum of 16 outstations of various types can be controlled from one master panel. Loop wiring ensures the system is fault tolerant through the use of short circuit isolators, and continuous fault monitoring ensures high availability. The system uses digital audio transmission to maintain audio quality and intelligibility when it matters most.
Features & Benefits:- Up to 16 digital outstations per panel
- 4 core loop configuration
- Soft addressing of outstations
- SD card integration
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER