/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    NFC- Remote Page Unit

    Discontinued

    NFC- RPU is an Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    NFC-RPU is an Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications. Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications. Allows for extending the NFC-50/100(E) display and control to remote locations within a building. For applications that require remote ALL CALL live paging or to activate one of the pre-recorded messages over all speaker circuits. Can house a module that can be activated for HVAC shutdown or other control requirements

    Features & Benefits:
    • Provides messaging status and control of the NFC-50/100(E) primary operator console
    • Modular design for maximum system flexibility and easy expansion
    • Supports both Class A (Style Z) and Class B (Style Y) wiring
    • A maximum of eight NFC-RPUs can be connected to an NFC-50/100(E) primary operating console
    • Built-in microphone with push-to-talk feature that can be used for ALL CALL paging
    Certifications:
    • UL Listed S635
    • CSFM: 6912-0028:0268
    • FDNY: COA #6163
    • UL 864
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • FirstCommand

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • FirstCommand
    • Brand : NOTIFIER
    • Product Type : FirstCommand