fire alarm control panels
NFS-SUPRA Control Panel
NFS-SUPRA Control Panels are available in 4, 8 and 12 zones for fire detection. They can support up to 32 800-series detectors per zone. The operational performance of the panels are microprocessor-controlled and has several configuration options.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
NFS-SUPRA Control Panels are available in 4, 8 and 12 zones for fire detection. They can support up to 32 800-series detectors per zone. The operational performance of the panels are microprocessor-controlled and has several configuration options. They incorporates a 2-output power supply, supervised sirens, general alarm relay, general fault relay, general indicators (fire, fault, service, CPU fault, general disconnection, under test, sounders circuit fault), digital input for reset remote, configurable delays, fixed 24V auxiliary output, resettable 24 Vdc output and zone indicators (alarm, fault, disconnection, test). Optionally, they allows the connection of the following modules: up to 3 VSN-4REL 4 programmable relay cards, one RS232 VSN-232 card, one Ethernet IP TG-IP1-SEC card and one card with UCIP / UCIP-GPRS IP / GPRS communicator.
Features & Benefits:- Distinguish between detector or call point alarm per zone
- 4, 8, 12 zone detection
- Up to 32 800-series detectors per zone
- Sounder outputs with zone activation
- Alarm relay and fault relay
- Auxiliary power supply output
- EN 54-2
- EN 54-4
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER