/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Rectification Flame Amplifier

    Discontinued

    The Flame Amplifiers are solid state plug-in amplifiers that respond to a rectified signal from a rectification type flame detector

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Flame Amplifiers are solid state plug-in amplifiers that respond to a rectified signal from a rectification type flame detector to indicate the presence of flame when used with 7800 SERIES and R7140 Relay Modules

    Features & Benefits:
    • Flame signal test jacks measure amplifier flame signal voltage
    • 0.0 to 5.0 V dc Flame signal strength reading range
    • Colour coded label identifies flame detection type
    • printed circuit board edge connector keyed for proper orientation.
    Certifications:
    • FM/CSA/UL
    • CE
    • SIL-3
    Specifications

    Others

    • Brand
      • Honeywell

    Others

    • Brand
      • Honeywell
    • Brand : Honeywell