/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Relay Module

    Relay Module contains two isolated sets of Form-C contacts, which operate as a DPDT switch. The module allows the control panel to switch these contacts on command. No supervision is provided for the relay contacts.

    Overview

    Relay Module contains two isolated sets of Form-C contacts, which operate as a DPDT switch. The module allows the control panel to switch these contacts on command. No supervision is provided for the relay contacts.

    Features & Benefits:
    • Full analog supervision
    • Low standby current
    • Latching output drive circuit controlled by the panel command
    • Rugged industrial construction
    • SEMS screws for easy wiring
    • Direct dial decade address entry
    • Stable communications techniques with noise immunity
    • Visible LED controlled by panel to be off, blinking, or latched on
    Certifications:
    • UL
    • ULC
    • MEA
    • FM
    Specifications

    Others

    • Product Type
      • Relay Module
    • Brand
      • Secutron

    Others

    • Product Type
      • Relay Module
    • Brand
      • Secutron
    • Product Type : Relay Module
    • Brand : Secutron