/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    ROME Relay Option Module Enclosure

    Discontinued

    ROME relay option module enclosures are shipped with one ANN-RLY module installed, which provides 10 programmable Form C relays when used with a compatible fire alarm control panel (FACP) using the ANN-Bus communication circuit.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ROME relay option module enclosures are shipped with one ANN-RLY module installed, which provides 10 programmable Form C relays when used with a compatible fire alarm control panel (FACP) using the ANN-Bus communication circuit. These enclosures can be installed remotely up to 1,250 ft away from the FACP location, in an elevator, electrical, or mechanical room, reducing the wiring cost and installation time. Red and black versions are available. &

    Specifications

    Others

    • Brand
      • Fire-Lite
      • NOTIFIER

    Others

    • Brand
      • Fire-Lite
      • NOTIFIER
    • Brand : Fire-Lite|NOTIFIER