Fire Alarm Control Panels
Room Electronic Module
Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology.
This product is no longer available
Part Number: 72570P1
Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology. Serves as a controller for patient rooms and functional rooms without a voice function with connection options for call and cancelling units incl. call group monitoring. Equipped with a service socket for the configuration module, selector switch for standby current/operating current, VDE-compatibility mode and switch-off option of the signal lamp. Allocation of an 8-digit alphanumeric text for the room and the bed units.
- Design without bed bus
- Signal lamp in electricity-saving LED technology with long service life
- Bed identification for two beds with call group monitoring
- Signal lamp that can be switched off
- Standby current/operating current option
- Compatibility mode for DIN VDE 0834: 1991 | from 2000
- Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
Features
- Bed databus for connecting additional selective bedside call units and display modules within the room
- Room calls: Normal call, emergency call, diagnostic call, doctor call
- WC calls: normal call, enhanced call, WC emergency call
- Cancellation and presence: Combined cancellation/presence, PR 1 (green) separate cancellation for bathroom / WC
- Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
- Control of optical signals: WC call lamp (white), room call lamp (red), AW (cancellation and presence) lamps (green and yellow)
- Security function: All outputs short-circuit resilient, call circuit monitoring Switchable signal lamp (for use without lamps, dummy plate required)
Additional information
Replacement for 72570D, 72570D2, 72570A, 72570A2.
Accessories
72570Z2 - Connection board EM 140 without bed bus, white.
72570Z1 - Connection board EM 140 without bed bus, gray.
88893AV - Cover plate "blind" for room electronics module.
Others
- Overall Depth
- 87 millimetre
- Overall Width
- 158 millimetre
- Overall Height
- 110 millimetre
- Dimensions
- W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
- W:158 mm H: 110 mm D: 87 mm (with connection board)
- Color
- lamp cover: white, translucent
- see connection board
- Mounting
- surface mounting
- Material
- PC
Others
- Overall Depth
- 87 millimetre
- Overall Width
- 158 millimetre
- Overall Height
- 110 millimetre
- Dimensions
- W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
- W:158 mm H: 110 mm D: 87 mm (with connection board)
- Color
- lamp cover: white, translucent
- see connection board
- Mounting
- surface mounting
- Material
- PC
- Overall Depth : 87 millimetre
- Overall Width : 158 millimetre
- Overall Height : 110 millimetre
- Dimensions : W: 110 mm H: 110 mm D: 75 mm (w/o connection board)|W:158 mm H: 110 mm D: 87 mm (with connection board)
- Color : lamp cover: white, translucent|see connection board
- Mounting : surface mounting
- Material : PC