Fire Alarm Control Panels
Single Area Extinguishant Control Panel
NFS3 EXT Single Area Extinguishant Control Panel offers outstanding value and performance for all small to medium fixed fire fighting installations with three detection zones as standard.
NFS3 EXT Single Area Extinguishant Control Panel offers outstanding value and performance for all small to medium fixed fire fighting installations. With three detection zones as standard, extinguishant release can be configured to activate from any combination of detection zone inputs to allow ( among other combinations) any two from three type activations such as would be required for detection in ceiling void, room and floor void applications.
The extensive configuration options of the NFS3 EXT allow the functionality of the system to be modified while still complying with the requirements of the controlling standard for the equipment. The panel contains a large LED display to enable easy configuration and control which also displays the time remaining until extinguishant release for added user safety. The countdown timer is duplicated on up to seven remote status units to provide local indication of the extinguishant system status. With all of the electronics mounted on a single, easily removable, steel plate the panels are both robust and easy to install.
Features & Benefits:- Three detection zones
- Configurable input combinations
- Configurable delay options
- Configurable non latching zone
- Configurable extinguishant duration timer
- Count down timer display
- Full remote repeater
- Optional Auxiliary I/O board
- Extract fan control
- Complies with EN12094-1 and EN54-2 & 4
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Others
Please Sign In to view part numbers available for purchase based on your account