/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Temaline Controller

    The new generation of fully autonomous Temaline controllers provide increased security, flexibility, performance and are easier to configure.

    Overview

    The new generation of fully autonomous Temaline controllers provide increased security, flexibility, performance and are easier to configure. Communication with the supervisory level can be set as IPSEC (Internet Protocol Security). This ensures the origin of data authentication, data integrity, data confidentiality and replay protection, ensuring total security of the communications. TS2 supports Access Control, T&A and Lift Management in one application allowing to optimize the use and the distribution of devices.

    Features & Benefits:
    • Easier to use
    • Built-in Barracuda web server
    • Card number encryption
    Certifications:
    • CE
    • FCC
    • EN60950
    • EN50130-4
    • EN55022-B
    • EN55024
    • EN50133
    • Recognition class 2,3
    • Access class B
    • Environment Class II RoHS / WEEE
    • Directives 2001/95/EC, 2011/65/EU
    • IP55
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list