Fire Alarm Control Panels
VSN8 Conventional Control Panel
Conventional Control Panels with 8 zones has been conceived and designed for the installation of small and medium-sized fire detection systems in those places where it is necessary to interface with an easy and high-performance central unit.
Conventional Control Panels with 8 zones of Notifier has been conceived and designed for the installation of small and medium-sized fire detection systems in those places where it is necessary to interface with an easy and high-performance central unit. The VSN control panel has 4 detection levels that allows it to recognize if an alarm comes from a sensor, a button, or if it was generated by an open circuit or a short circuit. Each zone can be configured as a normal fire detection zone or as a delayed contact or comparison. The VSN control unit allows to set different delay times for the activation of the sirens according to the origin of the alarm (buttons or sensors). The LEDs on the control panel offer complete control of the system and the keyboard allows easy and fast management. The control panel provides a default configuration that can be adapted to any type of system in a simple and fast way. It also allows to connect one RS232 VSN-232 card.
Features & Benefits:- Distinguish between alarm detector or push button per zone
- Up to 32 ECO1000 detectors per zone
- Alarm from a point or from 2 zones in alarm
- 2 monitored sounder outputs with zone activation
- Alarm relay and fault relay
- Auxiliary power supply output
- Metal container and ABS plastic cover
- EN 54-2/4
Others
- Brand
- Morley-IAS
- Notifier
Others
- Brand
- Morley-IAS
- Notifier
- Brand : Morley-IAS|Notifier