/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Xenex 1 Zone Control Panel

    The Xenex Conventional Fire Detection and Alarm system from Gent provides owners of small building premises with quality protection equipment at an economical price.

    Overview

    The Xenex conventional fire detection and alarm system from Gent provides owners of small building premises with quality protection equipment at an economical price. Xenex Control panel are available from 1 zone to 8 zone range.

    Features & Benefits:
    • Xenex deploys devices on conventional radial wiring layouts using standard 2-core cable
    • Device options include a full range of smoke detectors , heat detectors, sounders, strobes and bells
    • Sounder options include shallow base, deep base and bedhead sounder type
    • For installations where a high degree of weatherproofing is required, IP55 rated sounders, sirens and bells are available
    • Spare test keys, spare glasses (packs of 10) and False alarm verification feature to filter out false alarms is selectable through software
    Certifications:
    • EN54: Parts 2 &4
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent
    Certificates of Design Assessment
    Name
    Description
    File Size
    Date
    Size
    Xenex BSI Certificate
    application/pdf 126.76 KB
    10/3/2024
    126.76 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Xenex Control Panels Datasheet
    application/pdf 183.26 KB
    3/1/2017
    183.26 KB
    Declarations of Performance
    Name
    Description
    File Size
    Date
    Size
    Xenex 13270-0XLB Declaration of Performance
    application/pdf 84.66 KB
    10/3/2024
    84.66 KB
    Name
    Description
    File Size
    Date
    Size
    Xenex Control Panels Datasheet
    application/pdf 183.26 KB
    3/1/2017
    183.26 KB
    Xenex 13270-0XLB Declaration of Performance
    application/pdf 84.66 KB
    10/3/2024
    84.66 KB
    Xenex BSI Certificate
    application/pdf 126.76 KB
    10/3/2024
    126.76 KB
    Name
    Description
    File Size
    Date
    Size
    Xenex BSI Certificate
    126.76 KB
    10/3/2024
    Xenex Control Panels Datasheet
    183.26 KB
    3/1/2017
    Xenex 13270-0XLB Declaration of Performance
    84.66 KB
    10/3/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    13270-02LB
    Xenex Control Panel: 0C-40C: 2 Sounder Circuit: 2.1 Ah: 2 Zone
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fire-13270-02lb-xenex-1-zone-control-panel-primaryimage
    13270-02LB
    Xenex Control Panel: 0C-40C: 2 Sounder Circuit: 2.1 Ah: 2 Zone
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fire-13270-02lb-xenex-1-zone-control-panel-primaryimage
    13270-04LB
    Xenex Control Panel: 0C-40C: 4 Sounder Circuit: 2.8 Ah: 4 Zone
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fire-13270-02lb-xenex-1-zone-control-panel-primaryimage
    13270-04LB
    Xenex Control Panel: 0C-40C: 4 Sounder Circuit: 2.8 Ah: 4 Zone
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fire-13270-02lb-xenex-1-zone-control-panel-primaryimage
    13270-08LB
    Xenex Control Panel: 0C-40C: 8 Sounder Circuit: 2.8 Ah: 8 Zone
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-fire-13270-08lb-xenex-1-zone-control-panel-primaryimage
    13270-08LB
    Xenex Control Panel: 0C-40C: 8 Sounder Circuit: 2.8 Ah: 8 Zone
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-fire-13270-08lb-xenex-1-zone-control-panel-primaryimage