/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

XLS80e control panel

The XLS80e control panels by Honeywell are available in 2 through to 8 loop versions, is one of a few in the market place that will comply with the standards and yet provide control of over 512 devices.

Overview

The XLS80e control panels by Honeywell are available in 2 through to 8 loop versions, is one of a few in the market place that will comply with the standards and yet provide control of over 512 devices. The Enhanced Loop Interface Board (ELIB) enables multi-processor control to provide up to 8 loops of detection and loop powered sounders from one controller. The key benefit of this system is the functionality that can be provided when connected to Enterprise Building Integrator, EBI.

Features & Benefits:
  • Seamless integration into EBI
  • Enhanced Loop Boards provide connection of more than 512 devices per control panel
  • Supports Honeywell’s advanced detection: FILTREX – harsh environment detector, Loop powered aspirating module, Intrinsically safe equipment, Laser sensor point detection, Loop powered sounder beacons ,24 and 72 hour standby
  • Direct serial connection to XLSPAVA – Public Address and Voice Alarm system
  • Peer to peer or master slave networking
Certifications:
  • LPCB