/content/hbtbt/ae/en/search-results.html

    Controller Cables

    I/O Module Integration into the Switch Cabinet

    Pre-assembled system cables and terminal adapter modules support the fast integration of the integration of the Saia PCD I/O modules into the switch cabinet. I/O modules with ribbon connections can installed quickly and easily in the switch cabinet.

    Overview
    Pre-assembled system cables and terminal adapter modules support the fast integration of the integration of the Saia PCD I/O modules into the switch cabinet. I/O modules with ribbon connections, in particular, can be installed quickly and easily in the switch cabinet. The modules with terminals can also be connected to the adapters using traditional stranded wires. The adapters either are available for galvanic separation of the outputs with relays or as simple I/O adapters with voltage distribution


    Features & Benefits:
    • Available as I/O terminal adapter or relay interface
    • Relay interface with manual mode
    • Compatible with Saia PCD2 and PCD3 systems
    • For connection with system cable or stranded wire
    • For DIN rail mounting
    Specifications

    Others

    • Brand
      • Saia Burgess Controls-SBC

    Others

    • Brand
      • Saia Burgess Controls-SBC
    • Brand : Saia Burgess Controls-SBC