/content/hbtbt/ae/en/search-results.html

    Controller Cables

    Signal/Control/CAT5 Patch Cable

    Signal/Control/CAT5 Patch Cables are prefabricated cabling from 12 control contacts of the UIM to the cabinet rear panel. Cable set are used for connecting batteries to the emergency power supply. Up to 4 pieces connectable are used per UIM.

    Overview

    Signal/Control/CAT5 Patch Cables are prefabricated cabling from 12 control contacts of the UIM to the cabinet rear panel. Cable set are used for connecting batteries to the emergency power supply. Up to 4 pieces connectable are used per UIM.

    Specifications

    Others

    • Cable Length
      • 1 Meter
    • For Use With
      • Audio device
    • Brand
      • Esser

    Others

    • Cable Length
      • 1 Meter
    • For Use With
      • Audio device
    • Brand
      • Esser
    • Cable Length : 1 Meter
    • For Use With : Audio device
    • Brand : Esser
    Product Number
    Part Number
    Description
    Add to list
    583401.21
    Control cable 12 for UIM
    583466A
    CAT5 patch cable, 0.5 m gray (Periphery)
    583467A
    CAT5 patch cable, 1 m gray (Periphery)
    583469A
    CAT5 patch cable, 3 m gray (Periphery)
    583481A
    CAT5 patch cable, 1 m blue (DAL)
    583482A
    CAT5 patch cable, 2 m blue (DAL)
    583483A
    CAT5 patch cable, 3 m blue (DAL)
    583487A
    CAT5 patch cable, 2 m yellow (Ethernet)
    583488A
    CAT5 patch cable, 3 m yellow (Ethernet)