/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Universal Interface Module UIM

    Universal Interface Module UIM

    Overview

    The universal interface module serves as the interface module of the VARIODYN D1 public address system for connecting two analog audio inputs, two analog audio outputs, as well as 48 control contacts. For eight control contacts, short-circuit and interruption monitoring can be activated.The UIM is connected to the VARIODYN D1 module DOM via the DAL bus.It digitizes two analog audio inputs, i.e. from a CD player or a hazard detection system, and transmits the digitized audio data to the VARIODYN D1 module DOM via the DAL bus. In order to transmit all played messages to an external device, for instance, two outputs are available as analog audio sources. The 48 contacts can serve as contact inputs or as contact inputs. This allows for an external control of the VARIODYN D1 system, and information about the status of the system is made available.

    Features & Benefits:
    • EN 54-16 certified
    • Two analog audio inputs/outputs
    • 48 contacts freely programmable as inputs and outputs
    • Digital Audio link (DAL) to DOM