/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Anchor for DTS Detector

    Discontinued

    Self-locking plastic cable clamps with zinc-plated steel or stainless steel anchor, ideal for installation on concrete walls and ceilings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Self-locking plastic cable clamps with zinc-plated steel or stainless steel anchor, ideal for installation on concrete walls and ceilings. With this mounting solution the sensor cable is fast and securely installed. The plastic cable clamp provides excellent resistance against corrosive and chemical atmospheres as well as an uncritical characteristic relating to fire (halogen free). The plastic cable clamp in combination with the metal free cable is especially suitable for use in rail tunnels where metal free components are often required.

    Features & Benefits:
    • For indoor and outdoor applications
    • Applicable for dynamic loads
    • UV-stabilized
    • Very low moisture absorption
    • High chemical resistance
    • Halogen free as per IEC-Norm 754-2