Enclosure Mounts & Hardware
Auxiliary Terminal Block
Auxiliary terminal blocks are for use with EXCEL® 5000 systems. They mount onto already installed pluggable I/O modules in order to equip them with additional terminals.
Auxiliary terminal blocks are for use with EXCEL® 5000 systems. They mount onto already installed pluggable I/O modules in order to equip them with additional terminals. Each unit consists of two terminal blocks (the A block and the B block), each with seven terminals with a maximum load of 12A.
Others
- Brand
- CentraLine
- Honeywell BMS NA
- Application
- Accessory
Others
- Brand
- CentraLine
- Honeywell BMS NA
- Application
- Accessory
- Brand : CentraLine|Honeywell BMS NA
- Application : Accessory
Others
Please sign in to activate purchase options