Enclosure Mounts & Hardware
CAB-M Series Marine Enclosure
CAB-M series marine enclosures are designed to house the AFP-200, AM 1010 or AM 2020 intelligent fire control panels in marine shipboard environments were dirt, dust, oil, water or other contaminants are present.
CAB-M series marine enclosures are designed to house the AFP-200, AM 1010 or AM 2020 intelligent fire control panels in marine shipboard environments were dirt, dust, oil, water or other contaminants are present. Smooth blended surfaces and an attractive finish complement the notifier fire alarm control panel. Marine enclosures includes 16-guage steel backbox with integral trough offset, 14-guage steel door all welds ground smooth, removable doors with zinc diecast hinges, backbox and door ground studs provide positive ground, slotted quarter-turn oil-light latch and key lock, LEXAN® window allowing full view of control panel display with door closed, panel mounting plate pre-drilled for notifier control panel mounting. Backbox and door of enclosures to be painted gray polyester powder inside and out over phosphatized surfaces. Enclosure’s doors are designed with 90° opening with zero clearance; 180° opening with full clearance.
Features & Benefits:- Smooth blended surfaces and an attractive finish
- 16-guage backbox with integral trough offset
- 90° opening door with zero clearance
- Removable doors with zinc diecast hinges
- NEMA Type 4
- UL 508 Type 4
- E.I.A. RS- 310-C
- CSA Type 4
- TUV-IEC 529, IP55