/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    D4 Series Cabinets

    D4 Series Cabinets backboxes are engineered so that it is easy to install and maintain and The key-locked door includes a pin-type hinge, two keys and hardware that are used to mount the door to the backbox

    Overview

    D4 Series Cabinets backboxes are designed to house the Gamewell-FCI’s NetSOLO Classic Emergency Voice Evacuation AA Series amplifiers. These cabinets are constructed from 16-gauge steel

    Features & Benefits:
    • Constructed of 16-gauge steel back box with integral trough offset
    • Offers a 90Deg opening door with zero clearance; 180Deg opening door with full clearance
    • Provides removable doors with zinc die-cast hinges
    • Contains the back box and the door ground studs provide positive ground
    • includes a slotted quarter-turn latch and key lock
    Certifications:
    • FM 3022355
    • ISO 7165-1703:0125
    • MEA FDNY COA-#6077
    • UL S1869
    • VMA-45894-02C
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI