/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    E3 Series® A2 Size Remote Enclosure, Black

    The E3 Series® Cabinets offer a variety of cabinet options to house either the E3 Series or S3 Series fire alarm control panel systems.

    Overview

    The E3 Series® Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options. The E3 Series System is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system. These cabinet options allow for sturdy and modern installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a back box and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies. Each cabinet back box includes mounting patterns for plates to allow the installer to arrange and secure the sub-assemblies to the back box. The back box knockouts are also positioned at numerous points to allow a conduit access into the enclosure

    Features & Benefits:
    • IBC Seismic Certified
    • 16-gauge steel back box
    • Offers cabinets available in either black or red
    • Provides removable cabinet outer and inner doors
    • Includes an inner door bonding strap used to provide electrical continuity for grounding
    • Furnished back box and door ground studs provide positive grounding. 180° opening door with full clearance
    • Designed with a 90° opening door with zero clearance
    • Contains a key lock with a quarter turn latch
    • Optional Trim Ring accessories available
    Certifications:
    • UL Listed: S1869
    • ULS 864, 10th Edition
    • UL 2572, 2nd Edition
    • MEA Approved: 6177
    • MEA FDNY: COA# 6077 CSFM: 7165-1703-0125
    • FM Approved: 3025415
    Others
    Name
    Description
    File Size
    Date
    Size
    Seismic Design Of Nonstructural Components And Systems
    application/pdf 366.36 KB
    5/14/2023
    366.36 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    United Facilities Criteria (UFC)
    application/pdf 607.8 KB
    5/10/2023
    607.8 KB
    E3 Series Combination Fire and MNS ACU Operation Instruction
    application/pdf 32.17 KB
    5/10/2023
    32.17 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    E3 Series Combined Fire and MNS System Data Sheet
    application/pdf 169.06 KB
    5/14/2023
    169.06 KB
    LCD-SLP LCD Touchscreen Annunciator Display Data Sheet
    application/pdf 91.93 KB
    5/14/2023
    91.93 KB
    E3 Series Cabinets Data Sheet
    application/pdf 116.1 KB
    6/16/2023
    116.1 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series Combined Fire and MNS System Data Sheet
    application/pdf 169.06 KB
    5/14/2023
    169.06 KB
    Seismic Design Of Nonstructural Components And Systems
    application/pdf 366.36 KB
    5/14/2023
    366.36 KB
    United Facilities Criteria (UFC)
    application/pdf 607.8 KB
    5/10/2023
    607.8 KB
    E3 Series Combination Fire and MNS ACU Operation Instruction
    application/pdf 32.17 KB
    5/10/2023
    32.17 KB
    LCD-SLP LCD Touchscreen Annunciator Display Data Sheet
    application/pdf 91.93 KB
    5/14/2023
    91.93 KB
    E3 Series Cabinets Data Sheet
    application/pdf 116.1 KB
    6/16/2023
    116.1 KB
    Name
    Description
    File Size
    Date
    Size
    Seismic Design Of Nonstructural Components And Systems
    366.36 KB
    5/14/2023
    United Facilities Criteria (UFC)
    607.8 KB
    5/10/2023
    E3 Series Combination Fire and MNS ACU Operation Instruction
    32.17 KB
    5/10/2023
    E3 Series Combined Fire and MNS System Data Sheet
    169.06 KB
    5/14/2023
    LCD-SLP LCD Touchscreen Annunciator Display Data Sheet
    91.93 KB
    5/14/2023
    E3 Series Cabinets Data Sheet
    116.1 KB
    6/16/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    E3BB-BA2
    Remote Enclosure, Black, wInner Door, 1 Slot, A2 Size
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-e3bb-ba2-assy-backbox-a2-size-blk-primaryimage
    E3BB-BA2
    Remote Enclosure, Black, wInner Door, 1 Slot, A2 Size
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-e3bb-ba2-assy-backbox-a2-size-blk-primaryimage