Enclosure Mounts & Hardware
E3 Series® A2 Size Remote Enclosure, Red
The E3 Series® Cabinets offer a variety of cabinet options to house either the E3 Series or S3 Series fire alarm control panel systems.
The E3 Series® Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options. The E3 Series System is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system. These cabinet options allow for sturdy and modern installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a back box and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies. Each cabinet back box includes mounting patterns for plates to allow the installer to arrange and secure the sub-assemblies to the back box. The back box knockouts are also positioned at numerous points to allow a conduit access into the enclosure
Features & Benefits:- IBC Seismic Certified
- 16-gauge steel back box
- Offers cabinets available in either black or red
- Provides removable cabinet outer and inner doors
- Includes an inner door bonding strap used to provide electrical continuity for grounding
- Furnished back box and door ground studs provide positive grounding. 180° opening door with full clearance
- Designed with a 90° opening door with zero clearance
- Contains a key lock with a quarter turn latch
- Optional Trim Ring accessories available
- UL Listed: S1869
- ULS 864, 10th Edition
- UL 2572, 2nd Edition
- MEA Approved: 6177
- MEA FDNY: COA# 6077 CSFM: 7165-1703-0125
- FM Approved: 3025415