/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    E3 Series Transponder Module Mounting Plate

    The E3 Series Transponder Module Mounting Plates are used in E3 Series Cabinet. E3 Series Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options.

    Overview

    The E3 Series Transponder Module Mounting Plates are used in E3 Series Cabinet. E3 Series Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options. In addition, there are several mounting plates to accommodate a variety of E3 sub-assemblies. Each cabinet back box includes mounting patterns for plates to aid the installer in arranging and securing the subassemblies to the back box. The Transponder Module Mounting Plates are available in ‘ C ’ size & ‘ D ’ size.

    Features & Benefits:
    • Available in C & D size
    • PM-9/PM-9G Power Supply
    • ILI-MB-E3 Loop Interface
    • Additional ILI-MB-E3/LI95-MB-E3/ANX
    • DACT-E3 Digital Communicator
    • ONE RPT-E3 Network Repeater
    • AM-50 Series Amplifier
    Certifications:
    • CSFM: 7165-1703-0125
    • FM Approved: 3025415
    • ISO 9001 Certification
    • MEA Approved: 6177
    • MEA FDNY: COA# 6077
    • UL Listed: S1869 ULS 864, 10th Edition UL 2572, 2nd Edition
    • VMA Seismic Certified
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    E3 Series Cabinets Data Sheet
    application/pdf 116.1 KB
    6/16/2023
    116.1 KB
    E3 Series Combined Fire and MNS System Data Sheet
    application/pdf 169.06 KB
    5/14/2023
    169.06 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series Cabinets Data Sheet
    application/pdf 116.1 KB
    6/16/2023
    116.1 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    E3 Series Combined Fire and MNS System Data Sheet
    application/pdf 169.06 KB
    5/14/2023
    169.06 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series Cabinets Data Sheet
    116.1 KB
    6/16/2023
    E3 Series Combined Fire and MNS System Data Sheet
    169.06 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Product Number
    Part Number
    Description
    Add to list
    E3-INX-CPLATE
    Transponder Module Mounting Plate, C Size
    E3-INX-DPLATE
    Transponder Module Mounting Plate, D Size