/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Graphic Annunciator Dress Plate

    Discontinued

    Graphic Annunciator Dress Plates are used when the 10" graphic display is mounted in the top row/except top row of a CAB-4 Series cabinet.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Network Control Display (NCD) is the next generation of network control annunciators for the NOTI, FIRE, NET network. With a new modern contemporary design, the NCD meets todays building aesthetic needs. The intuitive 1024x600 10” color touch screen provides color coded information of detailed system status and point information. It is compatible with ONYX Series nodes such as the NFS2-3030, NFS-320, and NFS2-640 fire alarm control panels, as well as the NCA-2. The NCD provides system control and display capabilities for all, or for selected network nodes.

    Features & Benefits:
    • Graphic Annunciator Dress Plate
    • Used when the 10in graphic display is mounted
    Certifications:
    • CSFM: 7300-0028:0507
    • FM Approved
    • ISO 9001
    • UL Listed: S635
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER