/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Intelligent Distributed Power Module

    Discontinued

    Cabinet Only - Accessories Of RFP-1000 - Black

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    RPS-1000 intelligent distributed power module adds 6.0 amps of power, six Flexput™ I/O circuits, and two Form C relay circuits to a compatible Farenhyt addressable system. RPS1000 connects to the FACP via the RS-485 system bus allowing up to an additional 6,000 feet of wiring.

    Each RPS1000 is optically isolated providing ground loop isolation and transient protection. RPS-1000 supports its own backup battery and monitors the AC power. The Flexput circuits can be programmed as notification appliance circuits, continuous, resettable, or door holder power, or as conventional initiation circuits for 2 or 4-wire smoke detectors and contact devices (e.g. pull stations).

    Features & Benefits:
    • 6.0 amps output power
    • Supports Class A (Style 6) and Class B (Style 4) configuration of the SBUS
    • Two Form C programmable relays rated at 2.5A @ 24 VDC
    • Ground loop isolation and transient protection
    • Provides SBUS optical isolation and re-conditions the RS485 signal
    • Built-in synchronization for appliances from System Sensor ®, AMSECO, Gentex®, Faraday, and Wheelock®
    • Up to 6,000 foot wiring distance from the RPS-1000
    • Battery charging capacity is 35 Ah
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt