/content/hbtbt/ae/en/search-results.html

Enclosure Mounts & Hardware

IQ8Wireless cover for wireless interface, red and white

IQ8Wireless cover for wireless interface, red and white

Overview

For applications in which the IQ8 components are not to be directly mounted (remote connection) on the IQ8Wireless interface Part No. 805601.10/805602.10, the wireless interface can be used with the filler panel.

Features & Benefits:
  • Radiocommunication transmission features
  • Interference-proof transmission via dual band with frequency hopping @ 433 MHz and 868 MHz
  • Bi-directional data traffic
  • Permanent automatic interference monitoring of transmission path
  • In case of interferences, automatic modification of frequency band and radiocommunication channel
  • Band blocking detection
  • High transmission range (in the open air: max. 300 m)
  • Automatic interference detection due to low field strength levels
Specifications

Others

  • Product Type
    • Covers

Others

  • Product Type
    • Covers
  • Product Type : Covers
Product Number
SKUs
Image
SKU
Description
alt
805605
IQ8Wireless Cover For Wireless Interface, Red And White, 33g , 133x133x8mm
Image
SKU
Description
alt
805605
IQ8Wireless Cover For Wireless Interface, Red And White, 33g , 133x133x8mm