/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Keypads, Case back

    Case back (in white) with high installation depth suitable for holding fixture of front unit inclusive electronics for LED, LED / LCD and TouchCenter plus keypad.

    Overview

    Case back deep (in white) with a large installation depth, suitable for accommodating the front unit including electronics for LED, LED / LCD and touch control unit. Can be combined with the LED front units 013011, 013013, 013015, the LED / LCD front units 013021, 013023, 013025 and the TouchCenter Tuxedo 013031, 013033, 013035 for an individual color design. The newly developed graphics operating device TouchCenter plus as the successor to the TouchCenter Tuxedo offers simple, fast and safe user-friendliness as well as an intuitive user interface. With the TouchCenter plus for BUS-2, the user's hazard alarm system can be intuitively guided by dialog.

    Features & Benefits:
    • Dimensions (W x H x D): 208 x 152 x 30 mm
    • Colour: traffic white (similar to RAL 9016)