/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Remote Display Module

    The Remote Display Module provides a local view of what is going on inside the rcc .521 controller. The information being displayed will vary depending upon the rcc.521's configured application type and the display mode of Remote Display Module.

    Overview

    The Remote Display Modules are designed to be mounted in an un-refrigerated, non-condensing location inside a refrigerated display case. The information being displayed by Remote Display Module will vary depending upon the rcc.521's configured application type and the display mode of Remote Display Module.

    It can be operated under 3 mode. In Standard Mode, it will display the Discharge Air Temperature of the display case it is controlling. In Defrost Mode when defrost cycle ends the Remote Display Module will display “DEF”. And in Menu Mode, the menu displayed will vary based upon the rcc.521 application type selected.