Enclosure Mounts & Hardware
Remote Reset Button
The remote reset button is an accessory designed for Autonomous Detector Trigger that is used to detect locally from one or two identical sensitive elements related to fire and to ensure direct control of a controlled organ.
The remote reset button is an accessory designed for Autonomous Detector Trigger that is used to detect locally from one or two identical sensitive elements related to fire and to ensure direct control of a controlled organ.
Certifications:- IP30