/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    S3DEX Steel Enclosure

    The Schneider electric’s S3DEX steel enclosures are resistance to external impacts. It has structured finish with epoxy-polyester powder paint. It has removable and reversible door with simple reversal linkage. Door has polyurethane sealing gasket.

    Overview

    The Schneider electric’s S3DEX steel enclosures are resistance to external impacts. It has tightness by protection rating of IP 66. It has structured finish with epoxy-polyester powder paint. Compared with the universal special wall mounting enclosure the special S3DEX enclosure has four fixing holes blocked by four crimped blind nuts, one crimped M8 blind nut for an external earth connection. Cable-gland plate with grid pattern is to facilitate drilling and provide the maximum access surface. Welded earthing stud is for equipotential connection between the door and the body. It has removable and reversible door. Its door has simple reversal of linkage. Door has polyurethane sealing gasket.

    Features & Benefits:
    • Tightness by protection rating of IP 66
    • Resistance to external impacts
    • Structured finish
    • Polyurethane sealing gasket
    • Equipotential connection between the door and the body
    Certifications:
    • EN 60079-0 (2004)
    • EN 60079-7 (2006)
    • EN 61241-0 (2005)
    • EN 61241-1 (2004)