MCBs
MCB type Changeover
Impact by Honeywell MCB type changeover have been effectively designed to change the source of power supply.
MCB Changeover switch finds wide & varied applications in industries as well as in domestic sphere for use in low voltage distribution circuits, wherever continuity of supply is necessary, for switching to an alternate source of supply from main supply and vice - versa. These are switch disconnectors with independent manual operation, capable of making, carrying and breaking currents under normal circuit conditions, which may include operating overload condition and also carry currents under specified abnormal circuit conditions such as those of short circuit for a specified time
Features & Benefits:- Safety sliding shutters
- Line load reversible
- Large terminal capacity
- Breathing channels
- IP20