MCBs
Miniature Circuit Breaker
Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.
Honeywell always put the customers first, we understand, for your multiple needs you look for a suitable solution but most of the time one has to compromise. Not anymore! Impact by Honeywell range of MCB is here. They are an important safety measure when it comes to protection of electrical circuits. Whenever a fault occurs in the connected circuit it disconnect automatically
Features & Benefits:- Safety sliding shutters
- Line load reversible
- Large terminal capacity
- Breathing channels
- Bureau of Indian Standards (ISI), IP20