/content/hbtbt/ae/en/search-results.html

    RCDs

    Two Pole Residual Circuit Breaker

    Honeywell Sentry provides two pole residual circuit breakers which senses current and disconnects any low voltage or unbalanced current circuit whenever any fault occurs.

    Overview

    Honeywell Sentry always put the customers first, we understand, for your multiple needs you look for a suitable solution but most of the time one has to compromise. Not anymore! The two pole residual circuit breakers senses current and disconnects any low voltage or unbalanced current circuit whenever any fault occurs. They are an important safety measure when it comes to protection of electrical circuits. It is a current sensing device, which can automatically measure and disconnect the circuit whenever a fault occurs in the connected circuit or the current exceeds the rated sensitivity.

    Features & Benefits:
    • Push to Test Button
    • Captive Screw
    • Bi-connect terminals
    • Contact position indicator
    Certifications:
    • IP20