/content/hbtbt/ae/en/search-results.html

Dimmers

K14302 Intelligent Dimmer

The CE Marketed Intelligent Dimmers are circuitaries that provides electronic soft start and overload protection.

Overview

MK Electric ME Marked Intelligent Dimmers brings a range of smart micro-controller based circuitary to provide electric soft- start and overload protection to good quality electronic or wire wound transformers. These dimmers can also be used with halogen lamps. All dimmers provide combined push-on/push-off switch and rotary dimmer control, and are suitable for one or two-way switching. They come with a range of colours available to give an elegant look to the environment that they are installed.

Features & Benefits:
  • Available in variety of colours
  • Easy to set up
Certifications:
  • BS EN 60669-2-1
  • BS EN 55015
Specifications

Others

  • Minimum Mounting Box Depth
    • 35 millimetre
  • Operating Frequency
    • 50 hertz
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Operating Voltage
    • 198 voltage alternating current
  • Maximum Operating Voltage
    • 264 voltage alternating current
  • Fixing Centers
    • 120.6 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Power Consumption
    • 60 watt
    • 60 volt amp
  • Maximum Power Consumption
    • 360 volt amp
    • 450 watt
  • Power Consumption
    • 60 - 360 volt amp
    • 60 - 450 watt
  • Number of Gangs
    • 2
  • Control Type
    • Intelligent Dimmer
    • Push-Off
    • Push-On
    • Rotary Dimmer
  • Brand
    • MK Electric
  • Mounting Type
    • Flush inch

Others

  • Minimum Mounting Box Depth
    • 35 millimetre
  • Operating Frequency
    • 50 hertz
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Operating Voltage
    • 198 voltage alternating current
  • Maximum Operating Voltage
    • 264 voltage alternating current
  • Fixing Centers
    • 120.6 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Power Consumption
    • 60 watt
    • 60 volt amp
  • Maximum Power Consumption
    • 360 volt amp
    • 450 watt
  • Power Consumption
    • 60 - 360 volt amp
    • 60 - 450 watt
  • Number of Gangs
    • 2
  • Control Type
    • Intelligent Dimmer
    • Push-Off
    • Push-On
    • Rotary Dimmer
  • Brand
    • MK Electric
  • Mounting Type
    • Flush inch
  • Minimum Mounting Box Depth : 35 millimetre
  • Operating Frequency : 50 hertz
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Minimum Operating Voltage : 198 voltage alternating current
  • Maximum Operating Voltage : 264 voltage alternating current
  • Fixing Centers : 120.6 millimetre
  • Maximum Operating Ambient Temperature : 40 degree Celsius
  • Minimum Power Consumption : 60 watt|60 volt amp
  • Maximum Power Consumption : 360 volt amp|450 watt
  • Power Consumption : 60 - 360 volt amp|60 - 450 watt
  • Number of Gangs : 2
  • Control Type : Intelligent Dimmer|Push-Off|Push-On|Rotary Dimmer
  • Brand : MK Electric
  • Mounting Type : Flush inch